Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XACB029534K117 Picture

Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

XACB029534K117

Schneider Eletric XACB029534K117 Picture
Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

XACB029534K117

PENDANT STATION ENCLOSURE XACB +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    403.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    XAC
    enclosure type
    Enclosure dust and damp proof indoor/outdoor
    Enclosure corrosion resistance indoor/outdoor
    operator profile
    2 projecting push-buttons
    Complementary
    Line Rated Current
    10 A
    enclosure material
    Polypropylene yellow
    permissible voltage
    <= 600 V
    Environment
    NEMA degree of protection
    NEMA 4/4X
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    00785901168096
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.