USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACA922 Picture

XACA922

Schneider Eletric XACA922 Picture
XACA922

booted head for pushbutton - XAC-A - lower, slow

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    13.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Head for push-button
    component name
    XACA
    marking
    Lower, slow
    operator additional information
    Booted
    product compatibility
    XACA215.
    XACA211.
    Complementary
    net weight
    0.02 lb(US) (0.01 kg)
    Environment
    standards
    UL 508
    EN 60947-5-1
    CSA C22.2 No 14
    EN 60204-32
    IEC 60947-5-1
    IEC 60204-32
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    03389110665536
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • French
    • Serbian
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Kazakh
    • Portuguese
    • Macedonian
    • Russian
    • Lithuanian
    • Czech
    • Croatian
    • Italian
    • Romanian
    • German
    • Swedish
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XAC pendant control stations catalog (Version 1.0)
    Pendant Stations (Version 1.1)
    Date 7/31/13
    Size 2.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
    XAC-A Pendant control stations (Pistol) (Version 1.0)
    CCC Certificate - XACA, PBXP Pendant Control Station (Version 1.0)
    XACA Pendant control station (Version 1.0)
    Date 6/16/14
    Size 102 KB
    XACA Pendant control station (Version 1.0)
    Date 6/4/14
    Size 88.7 KB
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    XACA Pendant control station (Version 1.0)
    Date 4/10/19
    Size 2.2 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XAC A... Pendant control stations with intuitive operation (Pistol Grip), Instruction Sheet (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /