USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XACA4712 Picture
Discontinued

Schneider Eletric XACA4712 Picture
Discontinued

pendant station XAC-A - 4 pushbuttons 1 Emergency stop

Show more characteristics >
XACA4712  has not been replaced. Please contact your customer care center for more information.
  • Price*
    368.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACA
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    electrical circuit type
    Control circuit
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    control station composition
    4 push-buttons + 1 emergency stop
    4 push-buttons
    control button type
    First pushbutton 1 NO raise, slow
    Second pushbutton 1 NO lower, slow
    Third push-button 1 NO left, slow
    Fourth push-button 1 NO right, slow
    Stop push-button Ø 40 mm 1 NC latching blank
    product compatibility
    ZB2BE101 for each direction
    ZB2BE101 for emergency stop
    ZB2BE101
    ZB2BE102
    mechanical interlocking
    With mechanical interlocking between pairs
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals 1 x 0.5...2 x 1.5 mm² with cable end
    Screw clamp terminals 1 x 0.5...1 x 2.5 mm² without cable end
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-32
    CSA C22.2 No 14
    EN/ISO 13850: 2006
    UL 508
    EN/IEC 60947-5-5
    product certifications
    CCC
    GOST
    protective treatment
    TH
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 8...26 mm
    contact code designation
    A600 AC-15 240 V 3 A IEC 60947-5-1 appendix A
    A600 AC-15 600 V 1.2 A IEC 60947-5-1 appendix A
    Q600 DC-13 250 V 0.27 A IEC 60947-5-1 appendix A
    Q600 DC-13 600 V 0.1 A IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    400 V 3 IEC 60947-1 emergency stop contact
    600 V 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Slow-break
    resistance across terminals
    <= 25 MOhm
    operating force
    13 N push-button
    14 N emergency stop
    short-circuit protection
    10 A fuse protection cartridge gG
    rated operational power in W
    40 W DC-13 1000000 cycles 60 cyc/mn 120 V 0.5 inductive IEC 60947-5-1 appendix C
    48 W DC-13 1000000 cycles 60 cyc/mn 48 V 0.5 inductive IEC 60947-5-1 appendix C
    65 W DC-13 1000000 cycles 60 cyc/mn 24 V 0.5 inductive IEC 60947-5-1 appendix C
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    terminals description ISO n°2
    (21-22)NC
    (11-12)NC
    (31-32)NC
    terminal identifier
    (13-14)NO
    (11-12)NC
    product weight
    1.8 lb(US) (0.815 kg)
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.02
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station (Version 1.0)
    Date 6/16/14
    Size 102 KB
    XACA Pendant control station (Version 1.0)
    Date 4/10/19
    Size 2.2 MB
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XAC A... Pendant control stations, Instruction Sheet (Version 08)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /