USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Homeline, QO Wiser retrofit kit, 200 A, 120/240 V, 1 PH, NEMA 4

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Retrofit kit
    range of product
    QO
    Homeline
    Complementary
    Line Rated Current
    200 A
    30 A
    50 A
    System Voltage
    120/240 V AC
    Phase
    1 phase
    type of installation
    Indoor/outdoor
    provided equipment
    Enclosure
    Power cord
    Hub 1
    Mounting adaptor 1
    Transceiver 1
    Ethernet patch cable length: 76 in 1
    Current transformer, 30 A length: 101 in 2
    Current transformer, 50 A length: 101 in 2
    Current transformer, 200 A length: 101 in 2
    device mounting
    Surface
    Semi flush
    color
    Grey
    width
    9 in
    height
    11.1 in
    depth
    3.73 in
    Environment
    product certifications
    cULus
    NEMA degree of protection
    NEMA 4
    Ordering and shipping details
    Category
    00045 - HOM LC&CVR,12-42 CKT,NEMA1
    Discount Schedule
    DE3C
    GTIN
    00785901962830
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1746  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.