USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Homeline, QO Wiser expansion kit, 10 A, 120/240 V, 1 PH, 2 pole, incr length

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Expansion kit
    range of product
    QO
    Homeline
    quantity per set
    2
    Complementary
    Line Rated Current
    10 A
    System Voltage
    120/240 V AC
    Phase
    1 phase
    provided equipment
    Connector 1
    Current transformer, 100 A 2
    Cable length: 101 in 1
    Environment
    product certifications
    cULus
    Ordering and shipping details
    Category
    00102 - QO LC ACCESSORIES
    Discount Schedule
    DE3A
    GTIN
    00785901963028
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    - - - - - - - Substance 1
    0
    - - - - - - - More information
    0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.