USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

fan for variable speed drive - 11...15 kW 400V

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessories
    Complementary
    range compatibility
    Altivar Machine ATV320
    accessory / separate part destination
    Variable speed drive
    product compatibility
    Variable speed drive ATV320...B at 11 kW, 380...500 V three phase
    Variable speed drive ATV320...B at 15 kW, 380...500 V three phase
    Variable speed drive ATV32 at 11 kW, 380...500 V three phase
    Variable speed drive ATV32 at 15 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 11 kW, 200...240 V three phase
    Variable speed drive ATV320...C at 15 kW, 200...240 V three phase
    Variable speed drive ATV320...C at 11 kW, 525...600 V three phase
    Variable speed drive ATV320...C at 15 kW, 525...600 V three phase
    Ordering and shipping details
    Category
    22149 - ATV320 ACCESSORIES
    Discount Schedule
    CP4B
    GTIN
    003606480517990
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.89000000000000001
    Returnability
    Y
    Country of origin
    ID
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Altivar Machine ATV320 variable speed drives - Catalog (Version 7.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Mounting and Clearance

    Fan Replacement

    1

    Push the locking tab.

    2

    Disconnect the plug-in connector and remove the fan.