USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric VZ1L530U045T Picture
Discontinued

Schneider Eletric VZ1L530U045T Picture
Discontinued

line choke for Altistart 48 - 0.045 mH - 530 A - IP00

Show more characteristics >
VZ1L530U045T  has not been replaced. Please contact your customer care center for more information.
  • Price
    11,804.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Line choke
    value of inductance
    0.045 mH
    Line Rated Current
    530 A
    IP degree of protection
    IP00
    Complementary
    range compatibility
    Altistart 48
    product compatibility
    ATS48C41.
    ATS48C48.
    product weight
    81.57 lb(US) (37 kg)
    Ordering and shipping details
    Category
    18404 - WORLD SERVICE PARTS(DRIVES)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    105.82000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalog
    Date
    Size
    Add to My Documents
    Catalog: Soft start/soft stop units Altistart 48 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    User's manual ATS46 (Version 1)
    Date 9/21/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.