USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric VZ1L015UM17T Picture
Discontinued

Schneider Eletric VZ1L015UM17T Picture
Discontinued

line choke for Altistart 48 - 1.7 mH - 15 A - IP20

Show more characteristics >
VZ1L015UM17T  has not been replaced. Please contact your customer care center for more information.
  • Price
    411.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Line choke
    value of inductance
    1.7 mH
    Line Rated Current
    15 A
    IP degree of protection
    IP20
    Complementary
    range compatibility
    Altistart 48
    product compatibility
    ATS48D17.
    product weight
    4.63 lb(US) (2.1 kg)
    Ordering and shipping details
    Category
    22529 - DRIVES ACCESSORIES ***OBSOLETE***
    Discount Schedule
    CP4C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.4299999999999997
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalog
    Date
    Size
    Add to My Documents
    Catalog: Soft start/soft stop units Altistart 48 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    User's manual ATS46 (Version 1)
    Date 9/21/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.