USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

encoder feedback cable - between stepper drive SD3and motor BRS3 - shielded -15m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    646.08 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Encoder feedback cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD3 and stepper motor BRS3
    range compatibility
    Lexium SD3
    type of cable
    Shielded cable
    cable length
    49.21 ft (15 m)
    Complementary
    product compatibility
    BRS3
    SD3
    electrical connection
    1 connector 12-pole encoder plug BRS3
    1 connector 12-pole Molex plug SD3
    Ordering and shipping details
    Category
    18286 - STEPPER ACCESSORIES
    Discount Schedule
    PC55
    GTIN
    003389119224543
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8200000000000003
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.