USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

power cable 4x1.5mm² - between stepper drive SD3 and 3-phase motor- shielded-15m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    489.46 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Power cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD3 and 3-phase stepper motor
    range compatibility
    Lexium SD3
    type of cable
    Shielded cable
    cable length
    49.21 ft (15 m)
    Complementary
    cable composition
    4 x 1.5 mm²
    electrical connection
    Flying leads motor end
    Flying leads SD3
    Ordering and shipping details
    Category
    18286 - STEPPER ACCESSORIES
    Discount Schedule
    PC55
    GTIN
    003389119224499
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.779999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.