USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

connection module for industrial connectors - CANopen - 2 DI source

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    184.88 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Lexium 32i
    product or component type
    Connector module
    accessory / separate part category
    Connection accessories
    electrical connection
    Industrial connector
    Complementary
    product compatibility
    Drive control unit LXM32i CANopen
    accessory / separate part destination
    Motor BMI with drive control unit Lexium 32i
    range compatibility
    Lexium 32i
    communication interface
    CANopen DS402
    CANmotion
    input/output type
    2 discrete inputs
    discrete input logic
    Source
    product weight
    0.47 lb(US) (0.211 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    003606480610813
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Connection of I/O Module for CANopen with Industrial Connectors


    (1)
    IN
    (2)
    OUT

    Signal

    Meaning

    +24VDC

    24 V signal power supply

    0VDC

    Reference potential to +24VDC

    DI0

    Digital input 0

    DI1

    Digital input 1

    DI2

    Digital input 2

    DI3

    Digital input 3

    STO_A

    Safety function STO

    STO_COM

    Reference potential for safety function STO

    STO_B

    Safety function STO

    SHLD

    Shield (grounded internally)

    CAN_0V

    Reference potential for CAN

    CAN_H

    CAN interface

    CAN_L

    CAN interface

    NC

    Not connected