USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

connection module for industrial connectors - CANopen - 2 DI - source - STO

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    213.34 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Lexium 32i
    product or component type
    Connector module
    accessory / separate part category
    Connection accessories
    electrical connection
    Industrial connector
    Complementary
    product compatibility
    Drive control unit LXM32i CANopen
    accessory / separate part destination
    Motor BMI with drive control unit Lexium 32i
    range compatibility
    Lexium 32i
    communication interface
    CANopen DS402
    CANmotion
    input/output type
    2 discrete inputs
    discrete input logic
    Source
    safety function
    STO (safe torque off)
    product weight
    0.49 lb(US) (0.222 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    00785901003373
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for VW3M9103: Connector module CAN sto 2DI source (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV Nord Certificate LXM32i Controller & Modules BMI motors (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium 32i Integrated AC Servo Drive DoC (Version 1.2)
    End of Life Information
    Date
    Size
    Add to My Documents
    Lexium 32i - Range: 0.4 to 2.1 kW, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Lexium 32i - Range: 0.4 to 2.1 kW, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Connection of I/O Module for CANopen with Industrial Connectors


    (1)
    IN
    (2)
    OUT

    Signal

    Meaning

    +24VDC

    24 V signal power supply

    0VDC

    Reference potential to +24VDC

    DI0

    Digital input 0

    DI1

    Digital input 1

    DI2

    Digital input 2

    DI3

    Digital input 3

    STO_A

    Safety function STO

    STO_COM

    Reference potential for safety function STO

    STO_B

    Safety function STO

    SHLD

    Shield (grounded internally)

    CAN_0V

    Reference potential for CAN

    CAN_H

    CAN interface

    CAN_L

    CAN interface

    NC

    Not connected