USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 15 m one end w M23 industrial con.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    accessory / separate part type
    Power cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between synchronous motor and variable speed drive
    range compatibility
    Altivar 32
    Altivar Machine ATV320
    cable length
    49.21 ft (15 m)
    type of cable
    Shielded cable
    Complementary
    product compatibility
    Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type C
    Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type F
    Synchronous motor BMP (flange size: 140 mm, 2 stack(s) type C
    Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type R
    Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type F
    Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type R
    Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type F
    Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type R
    Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type F
    Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type R
    Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type F
    electrical connection
    1 connector M23 8 pins synchronous motor side
    1 free end variable speed drive side
    cable composition
    4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
    product weight
    7.96 lb(US) (3.61 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    003606480564543
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.