USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

cable for creating power cordsets - 4 x 1 mm² + 2 x 0.75 mm² - 100 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Lexium 32
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Power cable
    product or component type
    Power cable
    device application
    For creating power cordsets
    accessory / separate part destination
    From servo motor to servo drive
    cable composition
    4 x 1.0 mm² + 2 x 0.75 mm²
    cable length
    328.08 ft (100 m)
    Complementary
    range compatibility
    Lexium 32
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    003606485460123
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    48.899999999999999
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.