USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

power cable - between servomotor and servodrive - 4 x 2.5 mm² + 2 x 1 mm² - 50 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    667.99 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 2 motor stacks (5.51 in (140 mm))
    Servo motor BMH, 3 motor stacks (5.51 in (140 mm))
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    Lexium 32
    cable length
    164.04 ft (50 m)
    cable composition
    4 x 2.5 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Connector industrial M23 (servo motor side)
    Free end (servo drive side)
    product weight
    13.89 lb(US) (6.3 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    00785901570639
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    33.880000000000003
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
    User guide
    Date
    Size
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.