USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

CANopen preassembled cable - for CANopen bus - 1 m - 1 RJ45, 1 female SUB-D 9

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    84.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    CANopen
    bus type
    CANopen
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Connecting cable
    product or component type
    CANopen preassembled cable
    accessory / separate part destination
    CANopen bus
    Complementary
    cable length
    3.28 ft (1 m)
    electrical connection
    2 connectors
    connector type
    1 RJ45
    1 female SUB-D 9 with integrated line terminator
    product weight
    0.17 lb(US) (0.077 kg)
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    00785901945666
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17000000000000001
    Returnability
    Y
    Country of origin
    CN
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    CANopen for Machines (Version 2.0)
    Date 7/2/19
    Size 5.2 MB
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
    Catalogue Modicon M340 automation platform - English version 2014/09 (web pdf format) (Version 3.1)
    Lexium™ 32 Servo Drives Motion Control (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.