USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3L2P001R30 Picture

View all Lexium ILA, ILE, ILS

Lexium ILA, ILE, ILS - VW3L2P001R30

Accessories

Schneider Eletric VW3L2P001R30 Picture
View all Lexium ILA, ILE, ILS
Lexium ILA, ILE, ILS - VW3L2P001R30
Accessories

pre-assembled cable kit for interface + power supply - Ethernet Powerlink - 3 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    447.29 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Pre-assembled cable kits for fieldbus interfaces and power supply
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For drives with printed circuit board connectors for power/fieldbus interface
    cable length
    9.84 ft (3 m)
    additional information
    With integrated cable entry with strain relief
    Complementary
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    communication interface
    Ethernet Powerlink
    electrical connection
    Printed circuit board connector drive
    1 connector RJ45 fieldbus
    Cable end open SUB-D 9 power supply
    product weight
    2.2 lb(US) (1 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    003389118367500
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 6.9 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.