USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pre-assembled cable kit - I/O for motion sequence - 15 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    392.42 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Pre-assembled cable kits for I/O interface for motion sequence
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For drives with printed circuit board connectors
    cable length
    49.21 ft (15 m)
    additional information
    With integrated cable entry with strain relief
    Complementary
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    product compatibility
    ILS1
    communication interface
    I/O for motion sequence
    electrical connection
    Cable end open
    Printed circuit board connector drive
    product weight
    4.41 lb(US) (2 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    003389118367487
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.4000000000000004
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.