USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3L1E001N01 Picture

View all Lexium ILA, ILE, ILS

Lexium ILA, ILE, ILS - VW3L1E001N01

Accessories

Schneider Eletric VW3L1E001N01 Picture
View all Lexium ILA, ILE, ILS
Lexium ILA, ILE, ILS - VW3L1E001N01
Accessories

Industrial connector plate for EthernetIP, EtherCAT, Powerlink

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    273.63 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial connector plate for EthernetIP, EtherCAT, Ethernet Powerlink
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For Lexium integrated drive
    Complementary
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    communication interface
    EtherCAT
    Ethernet Powerlink
    Ethernet/IP
    kit composition
    2 connectors M12
    product weight
    0.49 lb(US) (0.22 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    003606485230719
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.47999999999999998
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 6.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.