USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3L10111 Picture

View all Lexium ILA, ILE, ILS

Lexium ILA, ILE, ILS - VW3L10111

Accessories

Schneider Eletric VW3L10111 Picture
View all Lexium ILA, ILE, ILS
Lexium ILA, ILE, ILS - VW3L10111
Accessories

cable entry kit - for fieldbus, power supply and safe torque off safety function

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    145.52 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Cable entry kit for fieldbus, I/O, power supply, safe torque off safety function
    accessory / separate part type
    Connection accessories
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For integrated drives
    quantity per set
    Set of 1
    Complementary
    kit composition
    Cable entries
    Connector housings
    Crimp connectors
    Crimp contacts
    Shielding foil
    product weight
    0.15 lb(US) (0.07 kg)
    Ordering and shipping details
    Category
    18289 - LEXIUM INTEGRATED DRIVES ACC
    Discount Schedule
    PC56
    GTIN
    00785901878773
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14999999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 6.9 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.