Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E6053 Picture

Range: Lexium 62 & Motors

Accessories

VW3E6053

Schneider Eletric VW3E6053 Picture
Range: Lexium 62 & Motors

Accessories

VW3E6053

Accessory kit for Lexium 62 LXM62DC13C21000 - external shield connection

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    95.39 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Shielding connection kit
    range compatibility
    Lexium 62
    product compatibility
    LXM62DC13C21000
    Complementary
    product weight
    0.06 lb(US) (0.027 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    003606485446530
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 2/27/17
    Size 4.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.