Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E6047 Picture

Range: Lexium 62 ILM

Accessories

VW3E6047

Schneider Eletric VW3E6047 Picture
Range: Lexium 62 ILM

Accessories

VW3E6047

Sercos connector distributor & 24 V-Out on Lexium 62 distribution box ILM62DB

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    285.88 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector adaptor
    range compatibility
    Lexium 62 ILM
    product compatibility
    LXM 62 ILM integrated drive
    Complementary
    type of cooling
    Natural convection
    overvoltage category
    Class 3 conforming to IEC 61800-5-1
    width
    4.72 in (120 mm)
    height
    3.15 in (80 mm)
    depth
    0.98 in (25 mm)
    product weight
    1.59 lb(US) (0.72 kg)
    Environment
    IP degree of protection
    IP65
    pollution degree
    2 conforming to EN/IEC 60721-3-3
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.