Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E6046 Picture

Range: Lexium 62 ILM

Accessories

VW3E6046

Schneider Eletric VW3E6046 Picture
Range: Lexium 62 ILM

Accessories

VW3E6046

Lexium 62 ILM Daisy chain M23 housing connector set

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    40.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    range compatibility
    Lexium 62 ILM
    product compatibility
    LXM 62 ILM integrated drive
    Complementary
    width
    4.72 in (120 mm)
    height
    3.15 in (80 mm)
    depth
    0.98 in (25 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.