Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E6001 Picture

Range: Lexium 62 & Motors

Accessories

VW3E6001

Schneider Eletric VW3E6001 Picture
Range: Lexium 62 & Motors

Accessories

VW3E6001

Single drive connectors and Sercos cable for Lexium 62 single drive - 0.09 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    74.12 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    kit composition
    1 connector, CN7 holding brake and temperature
    1 connector, CN8 motor power
    1 connector, CN6 safe torque off
    1 connector, CN11 safe torque off
    1 connector, CN5 I/O supply
    1 connector, CN4 I/O
    2 coding pin
    1 connection cable Sercos
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 servo drive
    Complementary
    length
    3.54 in (90 mm)
    product weight
    0.06 lb(US) (0.027 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    DE
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 2/27/17
    Size 4.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.