Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E3001R020 Picture

Range: PacDrive 3 LMC Pro / LMC Eco

Accessories

VW3E3001R020

Schneider Eletric VW3E3001R020 Picture
Range: PacDrive 3 LMC Pro / LMC Eco

Accessories

VW3E3001R020

PacNet cable, 2 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    42.17 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    LMC Pro controller
    connector type
    RJ45/RJ45
    cable length
    6.56 ft (2 m)
    product weight
    4.41 lb(US) (2 kg)
    Ordering and shipping details
    Category
    18350 - PACDRIVEM
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.