Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E3001R005 Picture

Range: PacDrive 3 LMC Pro / LMC Eco

Accessories

VW3E3001R005

Schneider Eletric VW3E3001R005 Picture
Range: PacDrive 3 LMC Pro / LMC Eco

Accessories

VW3E3001R005

PacNet cable, 0.5 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    32.05 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    LMC Pro controller
    connector type
    RJ45
    cable length
    1.64 ft (0.5 m)
    product weight
    1.1 lb(US) (0.5 kg)
    Ordering and shipping details
    Category
    18350 - PACDRIVEM
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.90000000000000002
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.