Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E1158R050 Picture

Range: Lexium 62 ILM

Accessories

VW3E1158R050

Schneider Eletric VW3E1158R050 Picture
Range: Lexium 62 ILM

Accessories

VW3E1158R050

Power cable Lexium 62 connection module-Lexium 62 distribution box, 5 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 distribution box
    connector type
    D1 elbowed
    accessory / separate part destination
    24 V DC bus
    Connector for safe torque off safety function signals
    cable length
    16.4 ft (5 m)
    product weight
    3.01 lb(US) (1.367 kg)
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 2/6/17
    Size 10.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.