Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E1157R007 Picture

Range: Lexium 62 ILM

Accessories

VW3E1157R007

Schneider Eletric VW3E1157R007 Picture
Range: Lexium 62 ILM

Accessories

VW3E1157R007

Power cable between Lexium 62 ILM integrated drives, 0.7 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    100.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILM
    product compatibility
    LXM 62 ILM integrated drive
    connector type
    2 M23
    cable length
    2.3 ft (0.7 m)
    product weight
    0.65 lb(US) (0.294 kg)
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.70000000000000007
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 2/6/17
    Size 10.6 MB
    Date 2/17/17
    Size 3.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.