Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3E1143R400 Picture

Range: Lexium 52 & Motors

Accessories

VW3E1143R400

Schneider Eletric VW3E1143R400 Picture
Range: Lexium 52 & Motors

Accessories

VW3E1143R400

Power cable Lexium SH3/MH3 motor-Lexium 52/Lexium 62 servo drive, 1.5 mm², 40 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    523.14 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 52
    Lexium 62
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH3055.P...
    SH3070.P/M...
    SH3100.P/M...
    SH31401M...
    MH3070.P...
    MH3100.P...
    connector type
    M23
    accessory / separate part destination
    Power supply
    Holding brake
    Temperature sensor
    cable cross section
    0 in² (1.5 mm²)
    cable length
    131.23 ft (40 m)
    product weight
    10.012 kg
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19.199999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 421.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.