USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric VW3E1143R250 Picture

VW3E1143R250

Schneider Eletric VW3E1143R250 Picture
VW3E1143R250

Power Cable for Axis 1 for STS40/60/80; 25 meter

Show more characteristics >
  • Price*
    357.37 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 62
    Lexium 52
    Lexium STS
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH3055.P...
    SH3070.P/M...
    SH3100.P/M...
    SH31401M...
    MH3070.P...
    MH3100.P...
    connector type
    M23
    material
    Metal
    accessory / separate part destination
    Holding brake
    Temperature sensor
    Power supply
    cable cross section
    0.00 in² (1.5 mm²)
    cable length
    82.02 ft (25 m)
    net weight
    13.90 lb(US) (6.307 kg)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485287423
    Package weight(Lbs)
    13.90 lb(US) (6.307 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    PacDrive3 automation solution, Lexium SH3, MH3, SHS servo motors (Version 4.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    VW3E11... Lexium Motor Cable, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    VW3E11... Lexium Motor Cable, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /