USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A9214 Picture

View all Altivar 71 Variable Frequency Drives VFD

Altivar 71 Variable Frequency Drives VFD - VW3A9214

Accessories

Schneider Eletric VW3A9214 Picture
View all Altivar 71 Variable Frequency Drives VFD
Altivar 71 Variable Frequency Drives VFD - VW3A9214
Accessories

kit for UL type 1 conformity - for variable speed drive with braking unit

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Conformity kit
    accessory / separate part designation
    Kit for UL type 1 conformity
    product compatibility
    ATV61HC31N4
    ATV71HC20N4
    ATV71HC25N4
    ATV71HC28N4
    ATV61HC25Y
    ATV71HC20Y
    ATV61HC31Y
    ATV61HC40Y
    ATV71HC25Y
    ATV71HC31Y
    ATV61HC25N4D
    ATV61HC31N4D
    ATV71HC20N4D
    ATV71HC25N4D
    ATV71HC28N4D
    Variable speed drive ATV930 wall mount motor at 250 kW 380...480 V
    Variable speed drive ATV930 wall mount motor at 315 kW 380...480 V
    ATV61HC25N4
    accessory / separate part destination
    Variable speed drive with braking unit
    range compatibility
    Altivar 61
    Altivar 71
    Altivar Process ATV900
    Complementary
    kit composition
    1 EMC plate
    1 IP54 casing
    1 manual
    1 pre-drilled plate for connecting the tubes
    1 UL type 1 cover
    Fixing accessories
    product weight
    42.99 lb(US) (19.5 kg)
    Environment
    standards
    UL Type 1
    Ordering and shipping details
    Category
    22135 - ATV61-71 ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901556329
    Nbr. of units in pkg.
    3
    Package weight(Lbs)
    44
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalog: Altivar 61/61 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Altivar 71 variable speed AC drives (Version 1.0)
    Altivar 61 Variable speed AC drives (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet : Type 1 Conduit Box Kits VW3A9209 to VW3A9214 (Version 3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.