USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A7757 Picture

View all Altivar Process 930 Variable Frequency Drives VFD

Altivar Process 930 Variable Frequency Drives VFD - VW3A7757

Drive Products

Schneider Eletric VW3A7757 Picture
View all Altivar Process 930 Variable Frequency Drives VFD
Altivar Process 930 Variable Frequency Drives VFD - VW3A7757
Drive Products

braking resistor - 1.4 ohms - 29 kW - IP23

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Braking resistor
    Complementary
    range compatibility
    Altivar Process ATV900
    product compatibility
    Variable speed drive ATV930 wall mount 55 kW 200...240 V severe cycle
    Variable speed drive ATV930 wall mount 75 kW 200...240 V severe cycle
    Variable speed drive ATV930 wall mount 220 kW 380...480 V medium cycle
    Variable speed drive ATV930 wall mount 250 kW 380...480 V medium cycle
    Variable speed drive ATV930 wall mount 310 kW 380...480 V medium cycle
    braking cycle
    Severe cycle (heavy duty) : 54 s braking with 100 % braking torque for a 120 s cycle
    Severe cycle (heavy duty) : 6 s braking with 165 % braking torque for a 120 s cycle
    average power available
    29 kW at 50 °C
    ohmic value
    1.4 Ohm
    electrical connection
    Terminal, clamping capacity: <= 2.5 mm², AWG 12 temperature control switch
    M12 bar wire drive
    protection type
    Thermal protection via drive or temperature control switchat 120 °C
    System Voltage
    24 V DC
    250 V AC
    width
    21.26 in (540 mm)
    height
    50.59 in (1285 mm)
    depth
    41.73 in (1060 mm)
    product weight
    251.33 lb(US) (114 kg)
    Environment
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    IP degree of protection
    IP23
    Ordering and shipping details
    Category
    22209 - ATV650
    Discount Schedule
    CP4E
    GTIN
    003606480802492
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    328.5
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Variable speed drives Altivar Process ATV900 U.S. VERSION (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for VW3A7757: Braking resistor 1,4 ohms 29 kw IP23 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/16/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Right Side and Front View


    Dimensions in mm

    A

    B

    C

    A1

    C1

    A2

    C2

    940

    1285

    485

    920

    380

    1060

    540

    9 x 12

    Dimensions in in.

    A

    B

    C

    A1

    C1

    A2

    C2

    37.00

    50.59

    19.09

    36.22

    14.96

    41.73

    21.26

    0.35 x 0.47


  • Mounting and Clearance

    Clearances



  • Connections and Schema

    Recommended Schema
    1 Braking Resistor


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch

    2 Braking Resistors


    A1 :
    Drive or external braking unit
    A2 :
    Braking resistor
    PA, PB :
    Bus DC
    T1, T2 :
    Temperature control switch