USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A7608R20 Picture

View all Lexium 32 Servo Drives & Motors

Lexium 32 Servo Drives & Motors - VW3A7608R20

Options

Schneider Eletric VW3A7608R20 Picture
View all Lexium 32 Servo Drives & Motors
Lexium 32 Servo Drives & Motors - VW3A7608R20
Options

braking resistor - 100 Ohm - 100 W - cable 2 m - IP65

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    368.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    Lexium
    product or component type
    Braking resistor
    range compatibility
    Lexium 15
    Lexium 32
    Lexium 32i
    Lexium 52
    ohmic value
    100 Ohm
    continuous power
    100 W
    cable length
    6.56 ft (2 m)
    Complementary
    energy peak
    4400 Jat 115 V
    2700 Jat 480 V
    3000 Jat 400 V
    4500 Jat 230 V
    protection type
    Thermal protection via the servo drive
    product weight
    1.23 lb(US) (0.56 kg)
    Environment
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -13...185 °F (-25...85 °C)
    IP degree of protection
    IP65
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    18263 - LEXIUM 32 ACCESSORIES
    Discount Schedule
    PC51
    GTIN
    003389119210706
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.54
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
    PacDrive3 automation solution, Lexium 52 servo drive (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Braking Resistor
    Dimensions


    Dimensions in mm

    b

    b1

    c

    c1

    H

    145

    110

    15

    15.5

    98

    Dimensions in in.

    b

    b1

    c

    c1

    H

    5.70

    4.33

    0.59

    0.61

    3.85