USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A58866 Picture

View all Altivar 58

Altivar 58 - VW3A58866

Replacement parts

Schneider Eletric VW3A58866 Picture
View all Altivar 58
Altivar 58 - VW3A58866
Replacement parts

replacement speed potentionmeter - 2.2kOhm - IP65

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    43.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Replacement part
    accessory / separate part type
    Potentiometer
    Complementary
    potentiometer characteristic
    Continuous rotational operation
    internal conversion resistor
    22 kOhm
    Environment
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    22058 - ATV58 OPTIONS AND ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901327103
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.