USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A58734 Picture
Discontinued

View all Altivar 58

Altivar 58 - VW3A58734

Options

Schneider Eletric VW3A58734 Picture
Discontinued
View all Altivar 58
Altivar 58 - VW3A58734
Options

braking resistor - for ATV58U54N4, U72N4

Show more characteristics >
VW3A58734  has not been replaced. Please contact your customer care center for more information.
  • Price
    213.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    product or component type
    Braking resistor
    range compatibility
    Altivar 58
    Complementary
    System Voltage
    110 V AC 0.3 A
    24 V DC 0.01 A
    Ordering and shipping details
    Category
    22058 - ATV58 OPTIONS AND ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901144298
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.