USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VW3A58732 Picture
Discontinued

View all Altivar 11

Altivar 11 - VW3A58732

Options

Schneider Eletric VW3A58732 Picture
Discontinued
View all Altivar 11
Altivar 11 - VW3A58732
Options

braking resistor - enclosed - IP 30 - 100 Ohm - 32 W

Show more characteristics >
VW3A58732  has not been replaced. Please contact your customer care center for more information.
  • Price
    161.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    product or component type
    Braking resistor
    range compatibility
    Altivar 11
    product compatibility
    ATV11HU05F1A
    ATV11HU05F1U
    ATV11HU05M2A
    ATV11HU05M2E
    ATV11HU05M2U
    ATV11HU05M3A
    ATV11HU05M3U
    ATV11HU09F1A
    ATV11HU09F1U
    ATV11HU09M2A
    ATV11HU09M2E
    ATV11HU09M2U
    ATV11HU09M3A
    ATV11HU09M3U
    ATV11HU12M2E
    ATV11HU18F1A
    ATV11HU18F1U
    ATV11HU18M2A
    ATV11HU18M2E
    ATV11HU18M2U
    ATV11HU18M3A
    ATV11HU18M3U
    ATV11HU29M2A
    ATV11HU29M2E
    ATV11HU29M2U
    ATV11HU29M3A
    ATV11HU29M3U
    ATV11PU09F1A
    ATV11PU09F1U
    ATV11PU09M2A
    ATV11PU09M2E
    ATV11PU09M2U
    ATV11PU09M3A
    ATV11PU09M3U
    ATV11PU12M2E
    ATV11PU18M2A
    ATV11PU18M2E
    ATV11PU18M2U
    ATV11PU18M3A
    ATV11PU18M3U
    average power available
    32 W
    ohmic value
    100 Ohm
    Complementary
    protection type
    Thermal protection via drive or temperature control switch
    System Voltage
    110 V AC 0.3 A
    24 V DC 0.01 A
    product weight
    4.41 lb(US) (2 kg)
    Environment
    IP degree of protection
    IP30
    Ordering and shipping details
    Category
    22058 - ATV58 OPTIONS AND ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901278825
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.6299999999999999
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.