USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 71 Variable Frequency Drives VFD
Schneider Eletric VW3A3316 Picture

VW3A3316

Schneider Eletric VW3A3316 Picture
VW3A3316

Ethernet IP communication card - 10/100 Mbps - 2 RJ45

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    275.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Communication card
    range compatibility
    Altivar 61
    Altivar 71
    Altivar 61Q
    Altivar 71Q
    communication port protocol
    Ethernet/IP
    connector type
    2 RJ45 connectors
    transmission rate
    10 Mbps
    100 Mbps
    physical interface
    IEEE 802.3
    web services
    Drive parameters
    Ethernet statistics
    Ethernet/IP setup
    Drive monitor
    E-mail
    Drive recorder
    Ethernet/IP scanner setup
    Security
    Message statistics
    Complementary
    exchange mode
    Half duplex and full duplex
    communication data link
    LLC : IEEE 802.2
    MAC : IEEE 802.3
    communication network type
    IP RFC791
    ICMP
    communication transport type
    UDP
    TCP RFC793
    web server
    Embedded
    communication service
    CiA 402 profile
    I/O profile
    Allen-Bradley drive profile
    CIP AC Drive (02) profile
    BOOTP
    CIP I/O data
    DHCP
    display type
    1 LED Link (Link Status)
    1 LED MS (Module Status)
    1 LED NS (Network Status)
    1 LED TX/RX (Transmit/Receive port 1)
    1 LED TX/RX (Transmit/Receive port 2)
    Graphic display terminal control word received
    Graphic display terminal number of frames received
    Graphic display terminal reference received
    net weight
    0.66 lb(US) (0.3 kg)
    Ordering and shipping details
    Category
    22135 - ATV61-71 ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901525196
    Package weight(Lbs)
    0.30 kg (0.66 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • Danish
    • Ukrainian
    • French
    • Serbian
    • Finnish
    • Chinese
    • Hungarian
    • Dutch
    • Korean
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    Catalog
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalog: Altivar 61/61 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV61/71 EtherNet/IP manual - VW3A3316 (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /