Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VCCDN12 Picture

Range: Mini- Vario and Vario

Switch disconnectors

VCCDN12

Schneider Eletric VCCDN12 Picture
Range: Mini- Vario and Vario

Switch disconnectors

VCCDN12

TeSys Mini-Vario - emergency stop switch disconnector - 12 A - back of enclosure

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    134.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys Mini-VARIO
    device short name
    VCCDN
    product or component type
    Emergency stop switch disconnector
    performance level
    Standard
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    DC
    control type
    Rotary handle
    rotary handle mounting style
    Extended
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 0.16...0.31 in (4...8 mm)
    Complementary
    marking
    0 - 1
    mounting support
    Handle mounting on door
    Switch mounting on symmetrical rail
    fixing mode
    Hole with 0.89 in (22.5 mm)for handle
    By clips switch
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ith] conventional free air thermal current
    12 A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ie] rated operational current
    8.1 A (AC-23)at 400 V
    rated operational power in W
    3 kW 230...240 V (AC-23A)
    4 kW 400...415 V (AC-23A)
    5.5 kW 500 V (AC-23A)
    7.5 kW 690 V (AC-23A)
    1.5 kW 230...240 V (AC-3)
    3 kW 400...415 V (AC-3)
    4 kW 500 V (AC-3)
    4 kW 690 V (AC-3)
    intermittent duty class
    30
    Making capacity ( I Rms)
    120 A 400 V (AC-21A)
    120 A 400 V (AC-22A)
    120 A 400 V (AC-23A)
    [Icm] rated short-circuit making capacity
    0.5 kA 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    140 A 400 V during 1 s
    rated conditional short-circuit current
    6 kA 400 V - associated fuse 12 A aM
    6 kA 400 V - associated fuse 12 A gG
    breaking capacity
    120 kA 400 V AC-21A
    120 kA 400 V AC-22A
    120 kA 400 V AC-23A
    device composition
    Shaft extension
    Handle
    Switch
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles DC-1...5
    50000 cycles AC-21
    suitability for isolation
    Yes
    connections - terminals
    Power circuit: screw clamp terminals cable 0.01 in² (4 mm²) - cable stiffness: flexible - with cable end cable end
    Power circuit: screw clamp terminals cable 0.01 in² (4 mm²) - cable stiffness: solid -
    tightening torque
    Power circuit: 6.19 lbf.in (0.7 N.m) - on screw clamp terminals
    handle front plate dimension
    60 x 60 mm
    height
    2.36 in (60 mm)
    width
    2.36 in (60 mm)
    product weight
    0.74 lb(US) (0.334 kg)
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    CSA
    CCC
    UL
    protective treatment
    TC
    IP degree of protection
    IP65
    mechanical robustness
    Vibrations 10...150 Hz 5 gn IEC 60068-2-6
    Shocks 11 ms 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-1
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    00785901303909
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.72999999999999998
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 4/23/18
    Size 10.7 MB
    CAD
    Date
    Size
    Add to My Documents
    Main & Emergency stop switch-disconnector Mini-VARIO VCCDN12 or Mini-VARIO VCCDN20, 3 poles, 12A to 20A, 60x60
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.