Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VC5GUN Picture

Range: Mini- Vario and Vario

Enclosed switch

VC5GUN

Schneider Eletric VC5GUN Picture
Range: Mini- Vario and Vario

Enclosed switch

VC5GUN

TeSys Vario enclosed, emergency switch disconnector, 100A, UL/CSA, long handle

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    548.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VC-GUN
    product or component type
    Emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks with 0.16...0.31 in (4...8 mm)
    Complementary
    marking
    0 - 1
    System Voltage
    690 V AC/DC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    100 A
    [Ie] rated operational current
    68.5 A AC-23A 400 V
    rated operational power in W
    30 kW at 400 V AC-3
    37 kWat 400 V AC-23
    intermittent duty class
    30
    Making capacity ( I rms)
    1250 Aat 400 V AC-21A
    1250 Aat 400 V AC-22A
    1250 Aat 400 V AC-23A
    [Icm] rated short-circuit making capacity
    2.8 kA at 400 V at Ipeak
    [Ith] conventional free air thermal current
    125 A IEC 600 V
    100 A UL 600 V
    rated power in hp
    25 hp UL 240 V
    50 hp UL 480 V
    50 hp UL 600 V
    [Icw] rated short-time withstand Rms current
    1500 A at 400 V during 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 125 A aM
    10 kA at 400 V - associated fuse 125 A gG
    breaking capacity
    1000 Aat 400 V (AC-21A)
    1000 Aat 400 V (AC-22A)
    1000 Aat 400 V (AC-23A)
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles DC-1...5
    30000 cycles AC-21
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Power circuit : screw clamp terminals cable 95 mm² - cable stiffness: solid - with cable end cable end
    Power circuit : screw clamp terminals cable 70 mm² - cable stiffness: flexible -
    tightening torque
    Power circuit: 200 lbf.in (22.6 N.m) - on screw clamp terminals
    fire resistance
    1760 °F (960 °C) conforming to IEC 60595-2-1
    handle front plate dimension
    90 x 90 mm
    height
    4.92 in (125 mm)
    width
    3.54 in (90 mm)
    depth
    3.54 in (90 mm)
    product weight
    1.98 lb(US) (0.9 kg)
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    UL 508
    CSA C22.2 No 14
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    00785901680550
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.04
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Enclosed switch-disconnector with red long handle padlockable VC5GUN or VC6GUN, 90x90
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.