USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric VBF1GE Picture

View all Mini- Vario and Vario

Mini- Vario and Vario - VBF1GE

Enclosed switch

Schneider Eletric VBF1GE Picture
View all Mini- Vario and Vario
Mini- Vario and Vario - VBF1GE
Enclosed switch

TeSys Vario enclosed, main switch disconnector, 25A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    239.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VBF
    device application
    Preventive maintenance
    product or component type
    Enclosed switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Black
    handle front plate colour
    Black
    rotary handle padlocking
    1 to 3 padlocks with 0.16...0.31 in (4...8 mm)
    Complementary
    marking
    0 - 1
    System Voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    25 A
    [Ie] rated operational current
    21.8 A AC-23A 400 V
    rated operational power in W
    7.5 kW at 400 V AC-3
    11 kWat 400 V AC-23
    intermittent duty class
    30
    making capacity
    320 Aat 400 V AC-21A
    320 Aat 400 V AC-22A
    320 Aat 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand current
    384 A at 400 V during 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 35 A aM
    10 kA at 400 V - associated fuse 35 A gG
    breaking capacity
    250 Aat 400 V (AC-21A)
    250 Aat 400 V (AC-22A)
    250 Aat 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    30000 cycles DC-1...5
    100000 cycles AC-21
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Screw clamp terminals cable 0.01 in² (6 mm²) - cable stiffness: flexible - with cable end cable end
    Screw clamp terminals cable 0.02 in² (10 mm²) - cable stiffness: solid -
    tightening torque
    18.58 lbf.in (2.1 N.m) - on screw clamp terminals
    fire resistance
    1760 °F (960 °C) conforming to IEC 60595-2-1
    base dimension
    60 x 60 mm
    height
    5.75 in (146 mm)
    width
    3.54 in (90 mm)
    depth
    5.16 in (131 mm)
    product weight
    1.1 lb(US) (0.5 kg)
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    003389110166569
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    Enclosed switch disconnector VBF**GE or VCF**GE for high performance application, 3 poles, 10A to 32A, red or black handle, 60x60
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/23/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/23/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.