Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UTTRS101B Picture
Discontinued

Schneider Eletric UTTRS101B Picture
Discontinued

HORIZONTAL METER SOCKET RINGLESS HO 100A

Show more characteristics >
UTTRS101B  has not been replaced. Please contact your customer care center for more information.
  • Price
    125.00 USD

  • Main
    product or component type
    Meter Socket
    Rated Current
    100 A
    number of meter sockets
    1
    Phase
    1 phase
    System Voltage
    600 V AC
    Complementary
    number of jaws
    4 without jaw release
    bypass type
    No bypass
    meter socket type
    Ringless
    product certifications
    CSA
    UL listed
    ANSI
    Enclosure Rating
    NEMA 3R
    Wire Gauge
    AWG 8...AWG 2/0 (aluminium/copper) main lugs
    AWG 8...AWG 2/0 (aluminium/copper) branch lugs
    service feed location
    OH
    UG
    wiring configuration
    3-wire
    hub type
    A ACP closing plate
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901211631
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.