USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UTSHW Picture

View all Wall-mount Transfer Switches

Wall-mount Transfer Switches - UTSHW

Schneider Eletric UTSHW Picture
View all Wall-mount Transfer Switches
Wall-mount Transfer Switches - UTSHW

APC Universal Transfer Switch Hardwire Kit

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Universal Transfer Switch Hardwire Kit
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    0 A
    Always on Outlets
    0
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    47 - 63 Hz
    Number of Power Cords
    0
    Maximum Line Current per phase
    0 A
    Maximum Input Current per phase
    0 A
    Load Capacity
    0 VA
    Physical
    Net Weight
    0.66 lbs (0.3 kg)
    Maximum Height
    2.0 inches (51.0 mm)
    Maximum Width
    5.25 inches (133.0 mm)
    Maximum Depth
    4.5 inches (114.0 mm)
    Shipping Weight
    0.81 lbs (0.37 kg)
    Shipping Height
    2.5 inches (64.0 mm)
    Shipping Width
    5.75 inches (146.0 mm)
    Shipping Depth
    5.0 inches (127.0 mm)
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    23 - 113 °F (-5 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-10000 feet (0-3000 meters)
    Conformance
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.