Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UTRS233C Picture

Range: Individual Meter Sockets

Individual Meter Sockets

UTRS233C

Schneider Eletric UTRS233C Picture
Range: Individual Meter Sockets

Individual Meter Sockets

UTRS233C

METER SOCKET RINGLESS OH/UG 200A 1PH OFFSET HCP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    154.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    A ACP closing plate
    Complementary
    meter socket rated current
    200 A
    number of jaws
    4
    bypass type
    No bypass
    Phase
    1 phase
    System Voltage
    <= 600 V AC
    electrical connection
    Lugs
    service feed location
    UG
    OH
    device mounting
    Surface
    AWG gauge
    AWG 8...250 kcmil
    Environment
    product certifications
    ANSI
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901651765
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    16.809999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.