USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UTH5203T Picture

View all Individual Meter Sockets

Individual Meter Sockets - UTH5203T

Individual Meter Sockets

Schneider Eletric UTH5203T Picture
View all Individual Meter Sockets
Individual Meter Sockets - UTH5203T
Individual Meter Sockets

METER SOCKET RINGLESS LEVER OH 200A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    494.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    A-L ACPL closing plate
    Complementary
    meter socket rated current
    200 A
    number of jaws
    5 with jaw release
    bypass type
    Lever bypass
    Phase
    1 phase
    System Voltage
    600 V AC
    enclosure material
    Steel
    box number
    8R
    electrical connection
    Lugs 0.5" hex
    service feed location
    OH
    wiring configuration
    3-wire
    Environment
    product certifications
    UL listed
    NEMA degree of protection
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901627692
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19.670000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 6.4 MB
    Digest 177 Sec. 02: Metering Equipment
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.