Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UT6R2392TT Picture

Range: Horizontal Ganged Meter Sockets

Horizontal Ganged Meter Sockets

UT6R2392TT

Schneider Eletric UT6R2392TT Picture
Range: Horizontal Ganged Meter Sockets

Horizontal Ganged Meter Sockets

UT6R2392TT

HORIZONTAL METER SOCKET RINGLESS OH/UG 200A 6POS.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1545.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    Rated Current
    200 A
    number of meter sockets
    6
    Phase
    1 phase
    System Voltage
    600 V AC
    Complementary
    number of jaws
    4 without jaw release
    bypass type
    No bypass
    meter socket type
    Ringless
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Wire Gauge
    AWG 8...250 kcmil (aluminium/copper) branch lugs
    AWG 1/0...500 kcmil (aluminium/copper) main lugs
    service feed location
    UG
    OH
    wiring configuration
    3-wire
    hub type
    A-L ACPL closing plate
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901214946
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    72
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.