USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric UT3R1121B Picture

View all Horizontal Ganged Meter Sockets

Horizontal Ganged Meter Sockets - UT3R1121B

Horizontal Ganged Meter Sockets

Schneider Eletric UT3R1121B Picture
View all Horizontal Ganged Meter Sockets
Horizontal Ganged Meter Sockets - UT3R1121B
Horizontal Ganged Meter Sockets

HORIZONTAL METER SOCKET RINGLESS OH/UG 100A 3 POS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    560.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    meter socket rated current
    100 A
    number of meter sockets
    3
    Phase
    1 phase
    System Voltage
    600 V AC
    Complementary
    number of jaws
    4 without jaw release
    bypass type
    No bypass
    meter socket type
    Ringless
    product certifications
    UL listed
    NEMA degree of protection
    NEMA 3R
    box number
    13R1
    AWG gauge
    AWG 6...250 kcmil (aluminium) main lugs
    AWG 6...250 kcmil (copper) main lugs
    AWG 8...AWG 2/0 (aluminium) branch lugs
    AWG 8...AWG 2/0 (copper) branch lugs
    service feed location
    OH
    UG
    wiring configuration
    3-wire
    hub type
    A ACP closing plate
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901205159
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    33.160000000000004
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 6.4 MB
    Digest 177 Sec. 02: Metering Equipment
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.