Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric USTS51C Picture

Range: Individual Meter Sockets

Individual Meter Sockets

USTS51C

Schneider Eletric USTS51C Picture
Range: Individual Meter Sockets

Individual Meter Sockets

USTS51C

METER SOCKET,20A 5-T INST RATED ACP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    393.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    A ACP closing plate
    Complementary
    meter socket rated current
    20 A
    number of jaws
    5 without jaw release
    bypass type
    No bypass
    Phase
    1 phase
    System Voltage
    600 V AC
    enclosure material
    Steel
    electrical connection
    Lugs slotted
    service feed location
    OH
    UG
    wiring configuration
    3-wire
    device mounting
    Surface
    AWG gauge
    AWG 14...AWG 2/0 (aluminium/copper) atline side
    AWG 14...AWG 2/0 (aluminium/copper) atservice ground
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901476832
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.