Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric URTRS213BEUS Picture
Discontinued

Range: Individual Meter Sockets

Legacy Data

URTRS213BEUS

Schneider Eletric URTRS213BEUS Picture
Discontinued
Range: Individual Meter Sockets

Legacy Data

URTRS213BEUS

METER SOCKET 200A 4 TERMINAL OH+UG

Show more characteristics >
URTRS213BEUS  has not been replaced. Please contact your customer care center for more information.
  • Price
    252.00 USD

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringed
    Complementary
    meter socket rated current
    200 A
    number of jaws
    4
    Phase
    1 phase
    System Voltage
    600 V AC
    enclosure material
    Steel
    box number
    6R
    electrical connection
    Lugs 0.5" hex
    service feed location
    OH
    UG
    wiring configuration
    3-wire
    AWG gauge
    AWG 14...AWG 2 (aluminium/copper)
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901448273
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.