USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric TWDNOZ232D Picture
Discontinued

Schneider Eletric TWDNOZ232D Picture
Discontinued

optional serial interface module - for PLC Twido - RS 232 - mini-DIN

Show more characteristics >
TWDNOZ232D  has not been replaced. Please contact your customer care center for more information.
  • Price
    89.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Twido
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Module
    accessory / separate part designation
    Module with integrated serial link adaptor
    product compatibility
    TWDLMDA40DTK
    TWDLMDA20DTK
    TWDLMDA20DRT
    TWDLMDA20DUK
    TWDLMDA40DUK
    accessory / separate part destination
    Modular base controller
    communication port support
    RS232C
    electrical connection
    1 connector
    Complementary
    connector type
    Mini DIN
    pin number
    8
    product weight
    0.19 lb(US) (0.085 kg)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901292531
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.31
    Returnability
    N
    Country of origin
    JP
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Clearances
    For a Compact Base and Expansion I/O Modules


    For a Modular Base and Expansion I/O Modules