USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Twido - Programmable Controller
Schneider Eletric TWDLCAA10DRF Picture
Discontinued

TWDLCAA10DRF

Schneider Eletric TWDLCAA10DRF Picture
Discontinued
TWDLCAA10DRF

extendable PLC base Twido - 100..240 V AC supply - 6 I 24 V DC - 4 O relay

Show more characteristics >
Commercial status
Discontinued on 31 December 2016
End-of-service on 31 December 2018
TWDLCAA10DRF  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    251.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Twido
    product or component type
    Compact base controller
    discrete I/O number
    10
    discrete input number
    6
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete output number
    4 relay
    [Us] rated supply voltage
    100...240 V AC
    use of slot
    Memory cartridge or realtime clock cartridge
    data backed up
    Internal RAM lithium, 30 days 10 h 10 year(s)
    integrated connection type
    Power supply
    Non isolated serial link mini DIN, Modbus/character mode master/slave RTU/ASCII RS485) half duplex, 38.4 kbit/s
    Complementary
    discrete input logic
    Sink or source
    input voltage limits
    20.4...28.8 V
    discrete input current
    11 mA I0.0 to I0.1
    7 mA I0.2 to I0.5
    input impedance
    2100 Ohm I0.0 to I0.1
    3400 Ohm I0.2 to I0.5
    filter time
    35 µs + programmed filter time for I0.0 to I0.5 at state 1
    45 µs + programmed filter time for I0.0 to I0.5 at state 0
    insulation between channel and internal logic
    1500 Vrms for 1 minute
    insulation resistance between channel
    None
    minimum load
    0.1 mA
    contact resistance
    30000 µOhm
    load current
    2 A 240 V AC inductive 30 cyc/mn relay output
    2 A 240 V AC resistive 30 cyc/mn relay output
    2 A 30 V DC inductive 30 cyc/mn relay output
    2 A 30 V DC resistive 30 cyc/mn relay output
    mechanical durability
    20000000 cycles relay output
    electrical durability
    100000 cycles relay output
    current consumption
    24 mA 5 V DC at state 1
    26 mA 24 V DC at state 1
    5 mA 5 V DC at state 0
    I/O connection
    Non-removable screw terminal block
    network frequency
    50/60 Hz
    supply voltage limits
    85…264 V
    network frequency limits
    47…63 Hz
    power supply output current
    0.25 A 24 V DC sensors
    input current
    250 mA
    inrush current
    35 A
    protection type
    Power protection internal fuse
    power consumption in VA
    20 VA 100 V
    30 VA 264 V
    insulation resistance
    > 10 MOhm at 500 V, between I/O and earth terminals
    > 10 MOhm at 500 V, between supply and earth terminals
    program memory
    700 instructions
    exact time for 1 Kinstruction
    1 ms
    system overhead
    0.5 ms
    memory description
    Internal RAM, 128 counters, no floating, no trigonometrical
    Internal RAM, 128 internal bits, no floating, no trigonometrical
    Internal RAM, 3000 internal words, no floating, no trigonometrical
    Internal RAM, 64 timers, no floating, no trigonometrical
    free slots
    1
    realtime clock
    Without
    counting input number
    1 20000 Hz 32 bits
    3 5000 Hz 16 bits
    analogue adjustment points
    1 point adjustable from 0...1023
    status LED
    PWR 1 LED green)
    RUN 1 LED green)
    I/O status 1 LED per channel green)
    Module error (ERR) 1 LED red)
    User pilot light (STAT) 1 LED
    depth
    2.76 in (70 mm)
    height
    3.15 in (80 mm)
    width
    3.54 in (90 mm)
    terminals description PLC n°1
    ALT
    COM_NEG#0-5
    (2)IN_DIS#2
    (+)PW_OUT_POS
    (-)PW_OUT_NEG
    (5)IN_DIS#5
    (3)IN_DIS#3
    (0)IN_DIS#0
    (4)IN_DIS#4
    TB_TOP
    (1)IN_DIS#1
    terminals description PLC n°2
    COM_POS#0-5
    (0)IN_DIS#0
    (-)PW_OUT_NEG
    (3)IN_DIS#3
    (1)IN_DIS#1
    (4)IN_DIS#4
    ALT_1
    TB_TOP
    (5)IN_DIS#5
    (+)PW_OUT_POS
    (2)IN_DIS#2
    terminals description PLC n°3
    (GND)GROUND
    (0)OUT_DIS#0
    (2)OUT_DIS#2
    (3)OUT_DIS#3
    (L)PW
    TB_BOTTOM
    (N)PW
    (1)OUT_DIS#1
    (COM1)COM#3
    (COM0)COM#0-2
    net weight
    0.51 lb(US) (0.23 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    1500 V for 1 minute, between I/O and earth terminals
    1500 V for 1 minute, between supply and earth terminals
    product certifications
    UL
    CSA
    marking
    CE
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    30…95 % without condensation
    IP degree of protection
    IP20
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    0.075 mm 10…57 Hz 35 mm symmetrical DIN rail
    1 gn 57…150 Hz 35 mm symmetrical DIN rail
    1.6 mm 2…25 Hz plate or panel with fixing kit
    4 gn 25…100 Hz plate or panel with fixing kit
    shock resistance
    15 gn 11 ms
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901292456
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
    Country of origin
    JP
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    Compact based controller 10 inputs/outputs Supply AC or DC (Version 1.1)
    CAD file (on TraceParts) for TWDLCAA10DRF: extendable PLC base Twido - 100..240 V AC supply - 6 I 24 V DC - 4 O relay (Version 2.0)
    TWIDO BASE-size1_3D CAD (Version 1.0)
    Date 10/25/10
    Size 50 KB
    Date 10/25/10
    Size 1.6 MB
    Date 10/25/10
    Size 50.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /